Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT-287

Wedge Anchor, 3/4 in x 7 in

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Anchor

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 177.8 mm | 7 in
Pipe Outer Diameter 20.32 mm | 0.8 in

Material Specifications

Material Type Plated steel

Packaging and Weights

Included Anchors
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Anchor

Dimensions

Height 25.4 mm | 1 in
Width 25.4 mm | 1 in
Length 177.8 mm | 7 in
Pipe Outer Diameter 20.32 mm | 0.8 in

Material Specifications

Material Type Plated steel

Packaging and Weights

Included Anchors
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system