Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LM-100

Pipe-to-Pipe Adapter, adapts 4 in to 9 in OD pipe to 8 in to 16 in OD pipe

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Adapter

General Specifications

Mounting Pipe-to-pipe
Tower Taper Non-tapered

Dimensions

Height 50.8 mm | 2 in
Width 508 mm | 20 in
Length 762 mm | 30 in
Mounting Diameter 2, maximum 406.4 mm | 16 in
Mounting Diameter 2, minimum 203.2 mm | 8 in
Mounting Diameter, maximum 228.6 mm | 9 in
Mounting Diameter, minimum 101.6 mm | 4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamp halves | Threaded rod
Packaging quantity 2
Weight, net 14.5 kg | 31.967 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Adapter

General Specifications

Mounting Pipe-to-pipe
Tower Taper Non-tapered

Dimensions

Height 50.8 mm | 2 in
Width 508 mm | 20 in
Length 762 mm | 30 in
Mounting Diameter 2, maximum 406.4 mm | 16 in
Mounting Diameter 2, minimum 203.2 mm | 8 in
Mounting Diameter, maximum 228.6 mm | 9 in
Mounting Diameter, minimum 101.6 mm | 4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Clamp halves | Threaded rod
Packaging quantity 2
Weight, net 14.5 kg | 31.967 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system