LS-100
Pipe-to-Pipe Adapter, adapts 1-1/2 in to 3-1/2 in OD pipe to 8 in to 16 in OD pipe
Specifications
Product Classification
Product Type | Adapter |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Non-tapered |
Dimensions
Height | 50.8 mm | 2 in |
Width | 304.8 mm | 12 in |
Length | 406.4 mm | 16 in |
Mounting Diameter 2, maximum | 406.4 mm | 16 in |
Mounting Diameter 2, minimum | 203.2 mm | 8 in |
Mounting Diameter, maximum | 88.9 mm | 3.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 19.5 kg | 42.99 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Adapter |
General Specifications
Mounting | Pipe-to-pipe |
Tower Taper | Non-tapered |
Dimensions
Height | 50.8 mm | 2 in |
Width | 304.8 mm | 12 in |
Length | 406.4 mm | 16 in |
Mounting Diameter 2, maximum | 406.4 mm | 16 in |
Mounting Diameter 2, minimum | 203.2 mm | 8 in |
Mounting Diameter, maximum | 88.9 mm | 3.5 in |
Mounting Diameter, minimum | 38.1 mm | 1.5 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Clamp halves | Threaded rod |
Packaging quantity | 2 |
Weight, net | 19.5 kg | 42.99 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Warranty
Assembly Drawing
Product Compliance Documentation
Warranty
Other Ways to Browse