Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

WP-216

Work Platform for Cellular Pipe Frame

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Cellular pipe frame

General Specifications

Mounting Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD

Dimensions

Height 990.6 mm | 39 in
Width 3048 mm | 120 in
Length 304.8 mm | 12 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Clamps | Hardware | Safety grating
Packaging quantity 1
Weight, net 54.2 kg | 119.49 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Cellular pipe frame

General Specifications

Mounting Pipe, 60.3–114.3 mm (2-3/8 in to 4-1/2 in) OD

Dimensions

Height 990.6 mm | 39 in
Width 3048 mm | 120 in
Length 304.8 mm | 12 in

Material Specifications

Material Type Hot dip galvanized steel

Mechanical Specifications

Wind Rating 120 mph (BWS) at 150 ft AGL | 140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Test Method TIA/EIA-222

Packaging and Weights

Included Clamps | Hardware | Safety grating
Packaging quantity 1
Weight, net 54.2 kg | 119.49 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system