EGVV65A-FL-C3-4XR
8-port sector antenna, 2x 694–862, 2x 880–960 and 4x 1695–2690 MHz, 65° HPBW, 4x RET. Low band arrays are diplexed at the element level.
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180.5 mm | 7.106 in |
Length | 1416.5 mm | 55.768 in |
Net Weight, without mounting kit | 23.9 kg | 52.69 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 13.4 | 13.8 | 16.8 | 17.6 | 18.0 | 17.9 |
Beamwidth, Horizontal, degrees | 70 | 67 | 64 | 65 | 61 | 60 |
Beamwidth, Vertical, degrees | 16.5 | 13.8 | 7.2 | 6.4 | 5.5 | 5.2 |
Beam Tilt, degrees | 2–17 | 2–17 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 19 | 18 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 27 | 28 | 28 | 31 | 31 | 30 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 13.0 | 13.5 | 16.3 | 17.3 | 17.7 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.8 | ±0.5 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 12.710 ° | 13.1 17 ° | 12.9 | 2 ° | 13.110 ° | 13.7 17 ° | 13.4 | 2 ° | 16.3 7 ° | 16.512 ° | 16.1 | 2 ° | 17.1 7 ° | 17.412 ° | 17.0 | 2 ° | 17.7 7 ° | 17.912 ° | 17.2 | 2 ° | 17.5 7 ° | 17.812 ° | 17.2 |
Beamwidth, Horizontal Tolerance, degrees | ±2.1 | ±3.5 | ±5.6 | ±6.2 | ±5.2 | ±4.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.9 | ±1 | ±0.6 | ±0.5 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 19 | 16 | 11 | 14 | 12 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 21 | 21 | 24 | 25 | 22 |
CPR at Boresight, dB | 22 | 19 | 15 | 17 | 17 | 18 |
CPR at Sector, dB | 10 | 11 | 9 | 11 | 8 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 170.0 N @ 150 km/h (38.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 397.0 N @ 150 km/h (89.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 209.0 N @ 150 km/h (47.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 429 mm | 16.89 in |
Depth, packed | 329 mm | 12.953 in |
Length, packed | 1672 mm | 65.827 in |
Weight, gross | 35.9 kg | 79.146 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (2) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180.5 mm | 7.106 in |
Length | 1416.5 mm | 55.768 in |
Net Weight, without mounting kit | 23.9 kg | 52.69 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 13.4 | 13.8 | 16.8 | 17.6 | 18.0 | 17.9 |
Beamwidth, Horizontal, degrees | 70 | 67 | 64 | 65 | 61 | 60 |
Beamwidth, Vertical, degrees | 16.5 | 13.8 | 7.2 | 6.4 | 5.5 | 5.2 |
Beam Tilt, degrees | 2–17 | 2–17 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 16 | 19 | 18 | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 27 | 28 | 28 | 31 | 31 | 30 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 13.0 | 13.5 | 16.3 | 17.3 | 17.7 | 17.6 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.8 | ±0.5 | ±0.5 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 12.7;10 ° | 13.1; 17 ° | 12.9 | 2 ° | 13.1;10 ° | 13.7; 17 ° | 13.4 | 2 ° | 16.3; 7 ° | 16.5;12 ° | 16.1 | 2 ° | 17.1; 7 ° | 17.4;12 ° | 17.0 | 2 ° | 17.7; 7 ° | 17.9;12 ° | 17.2 | 2 ° | 17.5; 7 ° | 17.8;12 ° | 17.2 |
Beamwidth, Horizontal Tolerance, degrees | ±2.1 | ±3.5 | ±5.6 | ±6.2 | ±5.2 | ±4.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.9 | ±1 | ±0.6 | ±0.5 | ±0.3 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 19 | 16 | 11 | 14 | 12 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 21 | 21 | 24 | 25 | 22 |
CPR at Boresight, dB | 22 | 19 | 15 | 17 | 17 | 18 |
CPR at Sector, dB | 10 | 11 | 9 | 11 | 8 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 170.0 N @ 150 km/h (38.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 397.0 N @ 150 km/h (89.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 209.0 N @ 150 km/h (47.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 429 mm | 16.89 in |
Depth, packed | 329 mm | 12.953 in |
Length, packed | 1672 mm | 65.827 in |
Weight, gross | 35.9 kg | 79.146 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant, Compliant/Exempted |
Documentation & Downloads
Product Information
Product Compliance Documentation
Product Information
Other Ways to Browse