222040-10

EW20, HELIAX® Standard Elliptical Waveguide, 2.3–2.4 GHz, unjacketed

Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide
   
Construction Materials  
Jacket Material   Unjacketed
Conductor Material   Corrugated copper
   
Dimensions  
Cable Volume   5621.0 L/km   |   60.5 ft³/kft
Cable Weight   2.76 kg/m   |   1.85 lb/ft
Diameter Over Jacket (E Plane)   127.50 mm   |   5.02 in
Diameter Over Jacket (H Plane)   71.90 mm   |   2.83 in
   
Electrical Specifications  
Operating Frequency Band   2.3 – 2.4 GHz
eTE11 Mode Cutoff   1.570 GHz
Group Delay   128 ns/100 ft @ 2.600 GHz
418 ns/100 m @ 2.600 GHz
   
Environmental Specifications  
Installation Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -70 °C to +85 °C (-94 °F to +185 °F)
   
Mechanical Specifications  
Maximum Twist   0.75 °/m   |   0.03 °/ft
Minimum Bend Radius, Multiple Bends (E Plane)   660.00 mm   |   26.00 in
Minimum Bend Radius, Multiple Bends (H Plane)   1800.00 mm   |   71.00 in
Minimum Bend Radius, Single Bend (E Plane)   460.00 mm   |   18.00 in
Minimum Bend Radius, Single Bend (H Plane)   1270.00 mm   |   50.00 in
   
Note  
Performance Note   Values typical, unless otherwise stated
   
Standard Conditions  
Attenuation, Ambient Temperature   24 °C   |   75 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Average Power, Temperature Rise   42 °C   |   76 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
2.3–2.4 GHz1.1523.10
  • * VSWR/Return Loss indicated is for lengths up to 300 ft (91.4 m)
  • * VSWR/Return Loss is guaranteed for factory-fit and typical for field-fit assemblies
  • * Custom length performance: Call 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Attenuation
Frequency (GHz)Attenuation (dB/100 ft)Attenuation (dB/100 m)Average Power (kW)Group Velocity %
2.30.4681.53431.50173.1
2.40.4521.48432.55975.6