Product Classification  
Product Type   Strut kit
   
General Specifications  
Diameter, nominal   2.4 m | 8 ft   |   3.0 m | 10 ft   |   3.7 m | 12 ft
Includes   Azimuth adjustment kit   |   Bracket   |   Hardware   |   Strut   |   Strut collar assembly
Material Type   Galvanized steel
   
Mechanical Specifications  
Aligning Function   Adjustable
Mounting Pipe Length   10.50 ft
   
Packed Dimensions  
Gross Weight   51.0 kg   |   112.4 lb
Height   30.0 cm   |   11.8 in
Length   330.0 cm   |   129.9 in
Volume   198000.0 cc
Width   20.0 cm   |   7.9 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

520569
Azimuth Adjustment Kit

520477
Strut Collar Assembly
Add Cancel
Powered By OneLink