Product Classification  
Product Type   Strut kit
   
General Specifications  
Diameter, nominal   1.8 m | 6 ft   |   2.4 m | 8 ft   |   3.0 m | 10 ft   |   3.7 m | 12 ft
Includes   Bracket   |   Hardware   |   Strut   |   Strut collar assembly
Material Type   Galvanized steel
   
Mechanical Specifications  
Aligning Function   Fixed
Mounting Pipe Length   10.50 ft
   
Packed Dimensions  
Gross Weight   17.7 kg   |   39.0 lb
Height   152.4 mm   |   6.0 in
Length   3378.2 mm   |   133.0 in
Volume   4788.0 in³
Width   152.4 mm   |   6.0 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

520477
Strut Collar Assembly
Add Cancel
Powered By OneLink