CMAX-3030S-D-V53

Cell-Max™ Low PIM Directional High Capacity Venue MIMO Antenna, 698–960 MHz and 1710–2700 MHz, 30-Deg,


Electrical Specifications
Frequency Band, MHz698–800800–9601695–18801850–19901920–21802200–27002300–2360
Gain, dBi13.113.912.413.013.214.414.3
Beamwidth, Horizontal, degrees39353936352930
Beamwidth, Vertical, degrees38.033.038.035.034.029.029.0
Horizontal Sidelobe, dB17171717171717
Front-to-Back Ratio, Copolarization 180° ± 30°, dB28303030303030
Isolation, Cross Polarization, dB30303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153-153
Input Power per Port, maximum, watts200200200200200200200
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm
Product Classification  
Brand   Cell-Max™
   
General Specifications  
Antenna Type   Directional
Application   Indoor   |   Outdoor
Includes   Mounting bracket
Number of Ports, all types   2
Package Quantity   1
   
Mechanical Specifications  
Color   White
Radome Material   Fiberglass, UV resistant
RF Connector Interface   7-16 DIN Female
Wind Loading, maximum   2128.0 N @ 216 km/h
478.4 lbf @ 216 km/h
Wind Loading, maximum (temporary)   2,128.0 N @ 216 km/h
Wind Speed, maximum   216 km/h   |   134 mph
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
Vibration Test Method   ASTM D4169   |   IEC 60068-2-6
   
Dimensions  
Depth   120.0 mm   |   4.7 in
Length   760.0 mm   |   29.9 in
Width   760.0 mm   |   29.9 in
Net Weight   12.0 kg   |   26.5 lb
Net Weight, with mounting kit   18.0 kg   |   39.7 lb
   
Packed Dimensions  
Depth   218.0 mm   |   8.6 in
Length   942.0 mm   |   37.1 in
Width   805.0 mm   |   31.7 in
Shipping Weight   20.0 kg   |   44.1 lb
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Logo
Add Cancel
Powered By OneLink