CMAX-DM22S-D-V53

Low PIM Directional High Capacity Venue MIMO Antenna, 698–960 MHz and 1710–2700 MHz, 22-Deg


Electrical Specifications
Frequency Band, MHz698–800800–9601695–18801850–19901920–21802200–27002300–2360
Gain, dBi11.812.511.612.012.413.613.4
Beamwidth, Horizontal, degrees26222725242021
Beamwidth, Vertical, degrees67.064.067.064.061.056.059.0
Horizontal Sidelobe, dB17191819181719
Front-to-Back Ratio, Copolarization 180° ± 30°, dB27273333333335
CPR at Boresight, dB20201717181818
Isolation, Cross Polarization, dB27272525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153-153
Input Power per Port, maximum, watts200200200200200200200
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm
General Specifications  
Antenna Type   Directional
Application   Indoor   |   Outdoor
Includes   Mounting bracket
Number of Ports, all types   2
Package Quantity   1
   
Mechanical Specifications  
Color   White
Radome Material   Fiberglass, UV resistant
RF Connector Interface   7-16 DIN Female
Wind Loading, maximum   2127.0 N @ 216 km/h
478.2 lbf @ 216 km/h
Wind Speed, maximum   216 km/h   |   134 mph
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
Vibration Test Method   ASTM D4169   |   IEC 60068-2-6
   
Dimensions  
Depth   120.0 mm   |   4.7 in
Length   900.0 mm   |   35.4 in
Width   360.0 mm   |   14.2 in
Net Weight   7.3 kg   |   16.1 lb
Net Weight, with mounting kit   10.3 kg   |   22.7 lb
   
Packed Dimensions  
Depth   220.0 mm   |   8.7 in
Length   1160.0 mm   |   45.7 in
Width   420.0 mm   |   16.5 in
Shipping Weight   13.0 kg   |   28.7 lb
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Logo
Add Cancel
Powered By OneLink