CMAX-DMF-43-V53

Low PIM Directional MIMO In-Building Antenna, 698–960 MHz and 1710–2700 MHz, 4.3-10


Electrical Specifications
Frequency Band, MHz698–800800–9601710–21801850–19901920–21802200–27002300–2360
Gain, dBi7.07.38.18.18.17.68.0
Beamwidth, Horizontal, degrees75737470736564
Beamwidth, Vertical, degrees73.064.058.060.056.070.070.0
Front-to-Back Ratio, Copolarization 180° ± 30°, dB20172020202020
Isolation, Cross Polarization, dB20202424242424
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153-153
Input Power per Port, maximum, watts100100100100100100100
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm
Product Classification  
Product Type   In-building antenna
   
General Specifications  
Antenna Type   Directional
Application   Indoor
Includes   Mounting bracket
Number of Ports, all types   2
Pigtail Cable   670-141SXE, plenum rated
   
Mechanical Specifications  
Color   White
Pigtail Length   450.0 mm   |   17.7 in
Radome Material   ABS
RF Connector Interface   4.3-10 Female
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Depth   72.0 mm   |   2.8 in
Length   318.0 mm   |   12.5 in
Width   210.0 mm   |   8.3 in
Net Weight   1.0 kg   |   2.2 lb
   
Packed Dimensions  
Depth   90.0 mm   |   3.5 in
Length   405.0 mm   |   15.9 in
Width   225.0 mm   |   8.9 in
Shipping Weight   1.3 kg   |   2.8 lb
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Logo
Add Cancel
Powered By OneLink