CELLMAX-O-TCPUSEWi

Cell-Max™ Omni In-building Antenna, 350–470 MHz, 617-960MHz and 1710–6000 MHz

  • This product is part of the CommScope Wired for Wireless® Solution

Electrical Specifications
Frequency Band, MHz350–470617–698698–9601710–6000
Gain, dBi2.52.53.46.0
Beamwidth, Horizontal, degrees360360360360
VSWR | Return Loss, dB1.9 | 10.11.8 | 10.91.8 | 10.91.9 | 10.1
PIM, 3rd Order, 2 x 20 W, dBc-150-150-150-150
Input Power per Port, maximum, watts50505050
PolarizationVerticalVerticalVerticalVertical
Impedance50 ohm50 ohm50 ohm50 ohm
Product Classification  
Brand   Cell-Max™
Product Type   In-building antenna
   
General Specifications  
Antenna Type   Omni
Application   Indoor
Operating Frequency Band   1710 – 6000 MHz   |   350 – 470 MHz   |   617 – 806 MHz   |   698 – 960 MHz
Mount Type   Thru-hole ceiling mount (optional)
Package Quantity   1
Pigtail Cable   KSR195, plenum rated
   
Mechanical Specifications  
Color   White
Pigtail Length   500.0 mm   |   19.7 in
Radome Material   ABS
RF Connector Interface   N Female
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   150.00 mm   |   5.91 in
Outer Diameter   248.0 mm   |   9.8 in
Net Weight   1.0 kg   |   2.1 lb
   
Packed Dimensions  
Depth   220.0 mm   |   8.7 in
Height   260.00 mm   |   10.24 in
Length   260.0 mm   |   10.2 in
Shipping Weight   1.2 kg   |   2.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink