CMAX-D-CPUSEV53

Low PIM Directional In-building Antenna, 698–960 MHz, 1710–2700 MHz


Electrical Specifications
Frequency Band, MHz698–800800–9601695–18801850–19901920–21802200–27002300–2360
Gain, dBi5.56.27.37.37.47.67.9
Beamwidth, Horizontal, degrees98907376767673
Beamwidth, Vertical, degrees76.060.060.060.060.057.058.0
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153-153
Input Power per Port, maximum, watts50505050505050
PolarizationVerticalVerticalVerticalVerticalVerticalVerticalVertical
Impedance50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm
Electrical Specifications  
Electrical Note   PIM specifications are less than or equal to the stated value
   
Product Classification  
Product Type   In-building antenna
   
General Specifications  
Antenna Type   Directional
Application   Indoor
Operating Frequency Band   1710 – 2700 MHz   |   698 – 960 MHz
Mount Type   4-hole wall mounting plate and hardware (included)
Number of Ports, all types   1
Package Quantity   1
Pigtail Cable   670-141SXE, plenum rated
   
Mechanical Specifications  
Color   White
Pigtail Length   420.0 mm   |   16.5 in
Radome Material   ABS
RF Connector Interface   N Female
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Depth   62.0 mm   |   2.4 in
Length   262.0 mm   |   10.3 in
Width   180.0 mm   |   7.1 in
Net Weight   850.0 g   |   1.9 lb
   
Packed Dimensions  
Depth   85.0 mm   |   3.3 in
Length   320.0 mm   |   12.6 in
Width   185.0 mm   |   7.3 in
Shipping Weight   1000.0 g   |   2.2 lb
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink