Product Classification  
Product Type   Strut kit
   
General Specifications  
Diameter, nominal   2.4 m | 8 ft   |   3.0 m | 10 ft   |   3.7 m | 12 ft
Includes   Hardware   |   Strut   |   Strut collar assembly
Material Type   Galvanized steel
   
Mechanical Specifications  
Aligning Function   Fixed
Mounting Pipe Length   10.50 ft
   
Packed Dimensions  
Gross Weight   40.4 kg   |   89.0 lb
Height   30.5 cm   |   12.0 in
Length   365.8 cm   |   144.0 in
Volume   0.3 m³
Width   30.5 cm   |   12.0 in
Regulatory Compliance/Certifications
AgencyClassification
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo
Included Parts

520477
Strut Collar Assembly
Add Cancel
Powered By OneLink