CMAX-D-TCPUSEi53

Low PIM Directional In-building Antenna, 350-470 MHz, 617–960 MHz, 1710–2700 MHz


Electrical Specifications
Frequency Band, MHz350–470617–698698–9601710–2700
Gain, dBi5.27.07.09.0
Beamwidth, Horizontal, degrees98707245
Beamwidth, Vertical, degrees62.054.045.053.0
VSWR | Return Loss, dB1.8 | 10.91.8 | 10.91.8 | 10.91.8 | 10.9
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153
Input Power per Port, maximum, watts100100100100
PolarizationVerticalVerticalVerticalVertical
Impedance50 ohm50 ohm50 ohm50 ohm
Product Classification  
Product Type   In-building antenna
   
General Specifications  
Antenna Type   Directional
Application   Indoor
Operating Frequency Band   1710 – 2700 MHz   |   350 – 470 MHz   |   617 – 806 MHz   |   806 – 960 MHz
Mount Type   Poles between 30–55 mm with supplied clamps
Number of Ports, all types   1
Package Quantity   1
Pigtail Cable   670-141SXE, plenum rated
   
Mechanical Specifications  
Color   White
Pigtail Length   500.0 mm   |   19.7 in
Radome Material   Fiberglass, UV resistant
RF Connector Interface   N Female
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Depth   90.0 mm   |   3.5 in
Length   330.0 mm   |   13.0 in
Width   330.0 mm   |   13.0 in
Net Weight   1.9 kg   |   4.2 lb
   
Packed Dimensions  
Depth   170.0 mm   |   6.7 in
Length   470.0 mm   |   18.5 in
Width   370.0 mm   |   14.6 in
Shipping Weight   3.0 kg   |   6.6 lb
   
Outline Drawing  
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink