CELLMAX-O-43i

Cell-Max™ Omni In-building Antenna, 698–960 MHz and 1710–2700 MHz, 4.3-10


Electrical Specifications
Frequency Band, MHz698–800800–9601710–2700
Gain, dBi2.02.05.0
Beamwidth, Horizontal, degrees360360360
VSWR | Return Loss, dB1.7 | 11.71.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-140-140-140
Input Power per Port, maximum, watts505050
PolarizationVerticalVerticalVertical
Impedance50 ohm50 ohm50 ohm
Electrical Specifications  
Electrical Note   PIM specifications are less than or equal to the stated value
   
Product Classification  
Brand   Cell-Max™
Product Type   In-building antenna
   
General Specifications  
Antenna Type   Omni
Application   Indoor
Operating Frequency Band   1710 – 2700 MHz   |   698 – 960 MHz
Mount Type   Thru-hole ceiling mount (optional)
Package Quantity   1
Pigtail Cable   670-141SXE, plenum rated
   
Mechanical Specifications  
Color   White
Pigtail Length   500.0 mm   |   19.7 in
Radome Material   ABS
RF Connector Interface   4.3-10 Female
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   85.00 mm   |   3.35 in
Outer Diameter   186.0 mm   |   7.3 in
Net Weight   0.3 kg   |   0.7 lb
   
Packed Dimensions  
Height   135.00 mm   |   5.31 in
Length   195.0 mm   |   7.7 in
Width   195.0 mm   |   7.7 in
Shipping Weight   0.4 kg   |   1.0 lb
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink