CELLMAX-O-CPUSE

Cell-Max™ Omni In-building Antenna, 698–960 MHz and 1710–2700 MHz

  • This product is part of the CommScope Wired for Wireless® Solution

Electrical Specifications
Frequency Band, MHz698–800800–9601710–2700
Gain, dBi2.02.05.0
Beamwidth, Horizontal, degrees360360360
VSWR | Return Loss, dB1.8 | 10.91.5 | 14.01.5 | 14.0
Input Power per Port, maximum, watts505050
PolarizationVerticalVerticalVertical
Impedance50 ohm50 ohm50 ohm
Product Classification  
Brand   Cell-Max™
Product Type   In-building antenna
   
General Specifications  
Antenna Type   Omni
Application   Indoor
Operating Frequency Band   1710 – 2700 MHz   |   698 – 960 MHz
Mount Type   Thru-hole ceiling mount (optional)
Package Quantity   1
Pigtail Cable   KSR195, plenum rated
   
Mechanical Specifications  
Color   White
Pigtail Length   315.0 mm   |   12.4 in
Radome Material   ABS
RF Connector Interface   N Female
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Height   85.00 mm   |   3.35 in
Outer Diameter   186.0 mm   |   7.3 in
Net Weight   0.3 kg   |   0.7 lb
   
Packed Dimensions  
Height   135.00 mm   |   5.31 in
Length   195.0 mm   |   7.7 in
Width   195.0 mm   |   7.7 in
Shipping Weight   0.4 kg   |   0.9 lb
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink