CMAX-DM60-43-V53

Cell-Max™ Low PIM Directional High Capacity Venue MIMO Antenna, 698–960 MHz and 1710–2700 MHz, 60°, 8.0 dBi


Electrical Specifications
Frequency Band, MHz698–800800–9601695–18801850–19901920–21802200–27002300–2360
Gain, dBi8.69.29.39.19.39.79.4
Beamwidth, Horizontal, degrees60595554565961
Beamwidth, Vertical, degrees61.058.056.058.058.057.059.0
Front-to-Back Total Power at 180° ± 30°, dB24262426282628
CPR at Boresight, dB24242020202020
Isolation, Cross Polarization, dB30303030303030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153-153
Input Power per Port, maximum, watts200200200200200200200
Polarization±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm
Product Classification  
Brand   Cell-Max™
Product Type   Indoor/outdoor antenna
   
General Specifications  
Antenna Type   Directional
Application   Indoor   |   Outdoor
Includes   Mounting bracket
Number of Ports, all types   2
Package Quantity   1
   
Mechanical Specifications  
Color   White
Radome Material   ABS, UV resistant
RF Connector Interface   4.3-10 Female
Wind Loading, maximum   294.0 N @ 216 km/h
66.1 lbf @ 216 km/h
Wind Loading, maximum (temporary)   294.0 N @ 216 km/h
Wind Speed, maximum   216 km/h   |   134 mph
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
Vibration Test Method   ASTM D4169   |   IEC 60068-2-6
   
Dimensions  
Depth   124.5 mm   |   4.9 in
Length   299.7 mm   |   11.8 in
Width   299.7 mm   |   11.8 in
Net Weight   2.9 kg   |   6.4 lb
   
Packed Dimensions  
Depth   230.0 mm   |   9.1 in
Length   520.0 mm   |   20.5 in
Width   350.0 mm   |   13.8 in
Shipping Weight   7.3 kg   |   16.1 lb
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Logo
Add Cancel
Powered By OneLink