CELLMAX-D-CPUSE

Cell-Max™ Directional In-building Antenna, 698–960 MHz, 1710–2700 MHz

  • This product is part of the CommScope Wired for Wireless® Solution

Electrical Specifications
Frequency Band, MHz698–800800–9601710–21702200–2700
Gain, dBi5.15.88.76.9
Beamwidth, Horizontal, degrees128946054
Beamwidth, Vertical, degrees85.082.057.038.0
VSWR | Return Loss, dB1.8 | 10.91.5 | 14.01.5 | 14.01.5 | 14.0
Input Power per Port, maximum, watts50505050
PolarizationVerticalVerticalVerticalVertical
Impedance50 ohm50 ohm50 ohm50 ohm
Product Classification  
Brand   Cell-Max™
Product Type   In-building antenna
   
General Specifications  
Antenna Type   Directional
Application   Indoor
Operating Frequency Band   1710 – 2700 MHz   |   698 – 960 MHz
Mount Type   4-hole wall mounting plate and hardware (included)
Package Quantity   1
Pigtail Cable   RG85U, plenum rated
   
Mechanical Specifications  
Color   White
Pigtail Length   260.0 mm   |   10.2 in
Radome Material   ABS
RF Connector Interface   N Female
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Depth   44.0 mm   |   1.7 in
Length   210.0 mm   |   8.3 in
Width   180.0 mm   |   7.1 in
Net Weight   0.4 kg   |   1.0 lb
   
Packed Dimensions  
Depth   55.0 mm   |   2.2 in
Length   250.0 mm   |   9.8 in
Width   190.0 mm   |   7.5 in
Shipping Weight   0.6 kg   |   1.3 lb
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink