PS-1600-73

PowerShift® Module, 2 separate 2000 watts circuits per module, Patent Pending

  • Reduced capital/operating expenditures
  • Engineering flexibility
  • Future-ready design
Product Classification  
Brand   PowerShift®
Product Series   V2
Product Type   Module
   
Dimensions  
Depth   351.79 mm   |   13.85 in
Height   41.40 mm   |   1.63 in
Width   101.60 mm   |   4.00 in
   
Electrical Specifications  
Electrical Safety Standard   CE   |   cUL   |   IEC 60950   |   UL
Electromagnetic Compatibility/Interference (EMC/EMI)   EN 55022 Class A
Input Current Range   0-57 AMPS@ -38VDC
Input Voltage Range   -38 to -58 Vdc
Input Voltage, nominal   -54 Vdc
Output Current Range   0-30 A
Output Voltage Range   -48 to -73 Vdc
Output Voltage Ripple   400 mVpp
Output Voltage, nominal   -56 Vdc
Power Efficiency   93 %
Power Efficiency, nominal   97 %
Programmable RRU Voltage, nominal   -56 Vdc
Total Output Power   2000 W, input voltage dependent
   
Environmental Specifications  
Ambient Temperature   65 °C   |   -40 °C
Mean Time Between Failures (MTBF) at Temperature   300,000 h @ 25 °C
Relative Humidity   95%, non-condensing