VVSSP-65S-R1B

10-port small cell antenna, 4x 1695–2690, 4x 3400-3800 and 2x 5150-5925 MHz. 65° HPBW, Internal RET and SBT


Electrical Specifications
Frequency Band, MHz1695–19201920–21802300–26903400–38005150–5925
Gain, dBi11.612.312.89.84.2
Beamwidth, Horizontal, degrees8574707173
Beamwidth, Vertical, degrees22.919.716.032.926.3
Beam Tilt, degrees2–102–102–1066
USLS (First Lobe), dB1416151113
Front-to-Back Ratio at 180°, dB2528262526
Isolation, Cross Polarization, dB2525252525
Isolation, Inter-band, dB2525252525
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-150  
Input Power per Port at 50°C, maximum, watts757575355
Polarization±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz1695–19201920–21802300–26903400–38005150–5925
Gain by all Beam Tilts, average, dBi11.211.912.39.43.2
Gain by all Beam Tilts Tolerance, dB±0.7±0.4±0.5±0.8±1.1
Gain by Beam Tilt, average, dBi
2 ° | 11.0
 6 ° | 11.2
 10 ° | 11.2
2 ° | 11.8
 6 ° | 11.9
 10 ° | 12.0
2 ° | 12.1
 6 ° | 12.4
 10 ° | 12.4
  
Beamwidth, Horizontal Tolerance, degrees±8.4±8.2±8.5±12±21
Beamwidth, Vertical Tolerance, degrees±2.4±2±1.3±2.6±4.8
USLS, beampeak to 20° above beampeak, dB 8111546
Front-to-Back Total Power at 180° ± 30°, dB 1822201822
CPR at Boresight, dB 1417161510
CPR at Sector, dB 109635
5 GHz Port Power Table  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   1695 – 2690 MHz   |   3400 – 3800 MHz   |   5150 – 5925 MHz
Antenna Type   Small Cell
Band   Multiband
Performance Note Outdoor usage
Total Input Power, maximum   300 W @ 50 °C
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, high band   10
RF Connector Interface   4.3-10 Female
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Low loss circuit board
Radome Material   ASA, UV stabilized
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   20.2 lbf @ 150 km/h   |   90.0 N @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   600.0 mm   |   23.6 in
Outer Diameter   200.0 mm   |   7.9 in
Net Weight, without mounting kit   5.9 kg   |   13.0 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal Bias Tee   Port 4
Internal RET   High band (1)
Power Consumption, active state, maximum   1 W
Power Consumption, idle state, maximum   10 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Male
RET Interface, quantity   1 male
   
Packed Dimensions  
Length   850.0 mm   |   33.5 in
Width   320.0 mm   |   12.6 in
Depth   300.0 mm   |   11.8 in
Shipping Weight   8.5 kg   |   18.7 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo

Product Information

Antenna Patterns (login required)

Environment Health and Safety

Assembly Drawing

Add Cancel
Powered By OneLink