CELLMAX-D-43i

Cell-Max™ Directional In-building Antenna, 698–960 MHz, 1710–2700 MHz, 4.3-10


Electrical Specifications
Frequency Band, MHz698–800800–9601710–21702200–2700
Gain, dBi5.15.88.76.9
Beamwidth, Horizontal, degrees128946054
Beamwidth, Vertical, degrees85.082.057.038.0
VSWR | Return Loss, dB1.7 | 11.71.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-140-140-140-140
Input Power per Port, maximum, watts50505050
PolarizationVerticalVerticalVerticalVertical
Impedance50 ohm50 ohm50 ohm50 ohm
Electrical Specifications  
Electrical Note   PIM specifications are less than or equal to the stated value
   
Product Classification  
Brand   Cell-Max™
Product Type   In-building antenna
   
General Specifications  
Antenna Type   Directional
Application   Indoor
Operating Frequency Band   1710 – 2700 MHz   |   698 – 960 MHz
Mount Type   4-hole wall mounting plate and hardware (included)
Package Quantity   1
Pigtail Cable   670-141SXE, plenum rated
   
Mechanical Specifications  
Color   White
Pigtail Length   500.0 mm   |   19.7 in
Radome Material   ABS
RF Connector Interface   4.3-10 Female
   
Environmental Specifications  
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
   
Dimensions  
Depth   44.0 mm   |   1.7 in
Length   210.0 mm   |   8.3 in
Width   180.0 mm   |   7.1 in
Net Weight   0.6 kg   |   1.4 lb
   
Packed Dimensions  
Depth   55.0 mm   |   2.2 in
Length   250.0 mm   |   9.8 in
Width   190.0 mm   |   7.5 in
Shipping Weight   0.8 kg   |   1.7 lb
   
Outline Drawing  
Click on image below to enlarge.
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel
Powered By OneLink