Pulsar-Edge-C2

PowerShift® High Power Pulsar Edge Controller with C2 software (included with shelf)

Product Classification  
Brand   PowerShift®
Product Series   V2
Product Type   Module
   
Dimensions  
Depth   345.44 mm   |   13.60 in
Height   41.40 mm   |   1.63 in
Width   18.29 mm   |   0.72 in
   
Electrical Specifications  
Backplane Interfaces   10/100 Base-T Ethernet   |   One Galaxy Protocol (GP) RS485 bus
Electrical Safety Standard   UL60950-UL/cUL with CB report
Front Panel Display   Interface to shelf mounted interactive display
   
Environmental Specifications  
Ambient Temperature   65 °C   |   -40 °C
Mean Time Between Failures (MTBF) at Temperature   300,000 h @ 25 °C
Relative Humidity   95%, non-condensing