CMAX-3030S1-D-V53

Cell-Max™ Low PIM Directional High Capacity Venue MIMO Antenna, (2x 617–960 MHz, 1695–2700 MHz) and 2x 3300-4200 MHz, 30-Deg,


Electrical Specifications
Frequency Band, MHz617–698698–800800–9601695–18801850–19901920–21802200–27002300–23603300–4200
Gain, dBi12.013.114.012.413.213.615.014.614.7
Beamwidth, Horizontal, degrees443833393735303129
Beamwidth, Vertical, degrees40.038.032.039.037.035.029.031.030.0
Horizontal Sidelobe, dB171717171717171715
Front-to-Back Ratio, Copolarization 180° ± 30°, dB252830303030303028
Isolation, Cross Polarization, dB282830282828282828
VSWR | Return Loss, dB1.7 | 11.71.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-153-153-153-153-153-153-153-153-153
Input Power per Port, maximum, watts200200200200200200200200200
Polarization±45°±45°±45°±45°±45°±45°±45°±45°±45°
Impedance 50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm50 ohm
Product Classification  
Brand   Cell-Max™
   
General Specifications  
Antenna Type   Directional
Application   Indoor   |   Outdoor
Operating Frequency Band   1710 – 2700 MHz   |   3300 – 4200 MHz   |   617 – 698 MHz   |   698 – 960 MHz
Includes   Mounting bracket
Number of Ports, all types   4
Package Quantity   1
   
Mechanical Specifications  
Color   White
Radome Material   Fiberglass, UV resistant
RF Connector Interface   7-16 DIN Female
Wind Loading, maximum   2128.0 N @ 216 km/h
478.4 lbf @ 216 km/h
Wind Loading, maximum (temporary)   2,128.0 N @ 216 km/h
Wind Speed, maximum   216 km/h   |   134 mph
   
Environmental Specifications  
Ingress Protection Test Method   IEC 60529:2001, IP65
Operating Temperature   -40 °C to +60 °C (-40 °F to +140 °F)
Relative Humidity   Up to 100%
Vibration Test Method   ASTM D4169   |   IEC 60068-2-6
   
Dimensions  
Depth   120.0 mm   |   4.7 in
Length   760.0 mm   |   29.9 in
Width   760.0 mm   |   29.9 in
Net Weight   12.7 kg   |   28.0 lb
Net Weight, with mounting kit   18.3 kg   |   40.3 lb
   
Packed Dimensions  
Depth   218.0 mm   |   8.6 in
Length   1012.0 mm   |   39.8 in
Width   805.0 mm   |   31.7 in
Shipping Weight   23.5 kg   |   51.8 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 

Logo
Add Cancel
Powered By OneLink