Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   UG-541/U
Waveguide Size   WR62 | WG18 | R140
Body Style   Straight, fixed-tuned
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   14.0 – 15.35 GHz
Insertion Loss, typical 0.01 dB
Peak Power, maximum   22.80 kW @ 14.70 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Unplated
Pressurizable   Yes
   
Dimensions  
Length   73.66 mm   |   2.90 in
Transition Length   39.12 mm   |   1.54 in
Weight   0.70 kg   |   1.54 lb
Width   53.34 mm   |   2.10 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)