Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   CPR430G
Waveguide Size   WR430 | WG8 | R22
Body Style   Straight, tunable
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   1.7 – 2.3 GHz
Insertion Loss, typical 0.01 dB
Peak Power at Frequency, maximum   1036.00 kW @ 2.00 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Bright nickel over electroless nickel
Pressurizable   Yes
   
Dimensions  
Length   406.40 mm   |   16.00 in
Transition Length   304.80 mm   |   12.00 in
Weight   3.20 kg   |   7.05 lb
Width   174.75 mm   |   6.88 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)