Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   UG-595/U
Waveguide Size   WR42 | WG20 | R220
Body Style   Straight, fixed-tuned
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   17.7 – 19.7 GHz
Insertion Loss, typical 0.01 dB
Peak Power, maximum   7.30 kW @ 18.70 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Unplated
Pressurizable   Yes
   
Dimensions  
Length   64.26 mm   |   2.53 in
Transition Length   26.92 mm   |   1.06 in
Weight   0.40 kg   |   0.88 lb
Width   38.10 mm   |   1.50 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)