Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   CPR284G
Waveguide Size   WR284 | WG10 | R32
Body Style   Straight, non-tunable
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   2.9 – 3.4 GHz
Insertion Loss, typical 0.01 dB
Peak Power, maximum   446.00 kW @ 3.20 GHz
Peak Power, maximum, specific   446.00 kW @ 3.20 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Bright nickel over electroless nickel
Pressurizable   Yes
   
Dimensions  
Length   322.33 mm   |   12.69 in
Transition Length   254.00 mm   |   10.00 in
Weight   3.30 kg   |   7.28 lb
Width   127.00 mm   |   5.00 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)