alert
Obsolete
Replaced By:
137SEM
Fixed-tuned PDR40 for elliptical waveguide 37
For other alternatives, please contact us for more information.
Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   CPR229G
Waveguide Size   WR229 | WG11 | R40
Body Style   Straight, pre-tuned
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   3.7 – 4.2 GHz
Insertion Loss, typical 0.01 dB
Peak Power at Frequency, maximum   309.00 kW @ 4.00 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Unplated
Pressurizable   Yes
   
Dimensions  
Length   165.61 mm   |   6.52 in
Transition Length   108.20 mm   |   4.26 in
Weight   3.00 kg   |   6.61 lb
Width   117.60 mm   |   4.63 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Add Cancel
Powered By OneLink