PS-1-73-EURO

PowerShift® Module, 3 separate 1460 watts circuits per module, 4380 watts total per module, Patent Pending

  • Reduced capital/operating expenditures
  • Engineering flexibility
  • Output to meet European standard
Product Classification  
Brand   PowerShift®
Product Type   Module
   
Dimensions  
Depth   351.79 mm   |   13.85 in
Height   41.40 mm   |   1.63 in
Width   101.60 mm   |   4.00 in
   
Electrical Specifications  
Electrical Safety Standard   CE   |   cUL   |   IEC 60950   |   UL
Electromagnetic Compatibility/Interference (EMC/EMI)   EN 55022 Class A
Gauge Range   14–6 AWG
Input Current Range   0–36 A
Input Current, nominal   5.0 A
Input Voltage Range   -42 to -59.5 Vdc
Input Voltage, nominal   -54 Vdc
Output Current Range   0–20 A
Output Current, nominal   4.0 A
Output Voltage Range   -48 to -73 Vdc
Output Voltage Regulation   0.5 %
Output Voltage Ripple   100 mVpp
Output Voltage, nominal   -60 Vdc
Power Efficiency   95 %
Power Efficiency, nominal   97 %
Programmable RRU Voltage Range   -53 to -58 Vdc
Programmable RRU Voltage, nominal   54 Vdc
Total Output Power   1460 W, input voltage dependent
   
Environmental Specifications  
Ambient Temperature   65 °C   |   149 °F
Mean Time Between Failures (MTBF)   300000 h @ 25 °C
Relative Humidity   5%–95%, non-condensing