Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   PDR70
Waveguide Size   WR137 | WG14 | R70
Body Style   Straight, fixed-tuned
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   5.725 – 7.125 GHz
Insertion Loss, typical 0.01 dB
Peak Power at Frequency, maximum   102.00 kW @ 6.78 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Unplated
Pressurizable   Yes
   
Dimensions  
Length   85.34 mm   |   3.36 in
Transition Length   52.83 mm   |   2.08 in
Weight   1.70 kg   |   3.75 lb
Width   85.85 mm   |   3.38 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink