Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   Splice
Body Style   Splice
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   6.100 – 8.5 GHz
Insertion Loss, typical 0.01 dB
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Unplated
Pressurizable   Yes
   
Dimensions  
Length   75.18 mm   |   2.96 in
Weight   1.30 kg   |   2.87 lb
Width   88.39 mm   |   3.48 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)