Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   UG-51/U
Waveguide Size   WR112 | WG15 | R84
Body Style   Straight, fixed-tuned
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   7.125 – 8.5 GHz
Insertion Loss, typical 0.01 dB
Peak Power, maximum   63.00 kW @ 7.80 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Unplated
Pressurizable   Yes
   
Dimensions  
Length   92.20 mm   |   3.63 in
Transition Length   55.12 mm   |   2.17 in
Weight   1.40 kg   |   3.09 lb
Width   88.39 mm   |   3.48 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink