Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   UG-39/U
Waveguide Size   WR90 | WG16 | R100
Body Style   Straight, fixed-tuned
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   8.5 – 9.8 GHz
Insertion Loss, typical 0.01 dB
Peak Power, maximum   38.90 kW @ 9.20 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Unplated
Pressurizable   Yes
   
Dimensions  
Length   120.65 mm   |   4.75 in
Transition Length   76.20 mm   |   3.00 in
Weight   0.90 kg   |   1.98 lb
Width   58.17 mm   |   2.29 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)