alert
Obsolete
Replaced By:
2132SC
Fixed-tuned WR75 Pressurizable Cover Flange for elliptical waveguide 132
For other alternatives, please contact us for more information.

2132DCP-1

Pre-tuned WR75 Pressurizable Cover Flange for elliptical waveguide 132

Product Classification  
Brand   HELIAX®
Product Type   Elliptical waveguide connector
   
General Specifications  
Interface   WR75 Cover
Waveguide Size   WR75 | WG17 | R120
Body Style   Straight, pre-tuned
Material Type   Brass
   
Electrical Specifications  
Operating Frequency Band   14.0 – 14.5 GHz
Insertion Loss, typical 0.01 dB
Peak Power at Frequency, maximum   36.60 kW @ 14.70 GHz
   
Mechanical Specifications  
Attachment Method   Tab-flare   |   Tool-flare
Inner Contact Plating   Unplated
Outer Contact Plating   Unplated
Pressurizable   Yes
   
Dimensions  
Length   91.19 mm   |   3.59 in
Transition Length   56.64 mm   |   2.23 in
Weight   0.70 kg   |   1.54 lb
Width   52.32 mm   |   2.06 in
   
Environmental Specifications  
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Add Cancel
Powered By OneLink