Compare or Download Specifications
Check the products below to compare, download or create a product list and download a pdf of the products selected:
Show more filters
760082529 | RK4P45-29A
Equipment Rack, 4-Post, 29 in (737 mm) D x 7ft (2134 mm) H - 19 in (482.6 mm) Alu (45U) 12-24 Tapped Rails, Black
760082537 | RK4P52-29A
Equipment Rack, 4-Post, 29 in (737 mm) D x 8 ft (2438 mm) H - 19 in (482.6 mm) Alu (52U) 12-24 Tapped Rails, Black
760082560 | RK4P45-36A
Equipment Rack, 4-Post, 36 in (914 mm) D x 7 ft (2134 mm) H - 19 in (482.6 mm) Alu (45U) 12-24 Tapped Rails, Black
760082578 | RK4P52-36A
Equipment Rack, 4-Post, 36 in (914 mm) D x 8 ft (2438 mm) H - 19 in (482.6 mm) Alu (52U) 12-24 Tapped Rails, Black
760090100 | RK12-52A
Equipment Rack, 2-Post, 12 in (305 mm) Channel x 8ft (2438 mm) H - 19 in (482.6 mm) Alu (52U) 12-24 Tapped Rails, Black
760090118 | RK3-45S
Equipment Rack, 2-Post, 3 in (76 mm) Channel x 7ft (2134 mm) H - 19 in (482.6 mm) Steel (45U) 3/8 Sq Punch, Black
760090126 | RK3-52S
Equipment Rack, 2-Post, 3 in (76 mm) Channel x 8 ft (2438 mm) H - 19 in (482.6 mm) Steel (52U) 3/8 Sq Punch, Black
760090134 | RK6-45S
Equipment Rack, 2-Post, 6 in (152 mm) Channel x 7 ft (2134 mm) H - 19 in (482.6 mm) Steel (45U) 3/8 Sq Punch, Black
760090142 | RK6-52S
Equipment Rack, 2-Post, 6 in (152 mm) Channel x 8 ft (2438 mm) H - 19 in (482.6 mm) Steel (52U) 3/8 Sq Punch, Black
760090159 | RK12-45S
Equipment Rack, 2-Post, 12 in (305 mm) Channel x 7ft (2135 mm) H - 19 in (482.6 mm) Steel (45U) 3/8 Sq Punch, Black
760090167 | RK12-52S
Equipment Rack, 2-Post, 12 in (305 mm) Channel x 8ft (2438 mm) H - 19 in (482.6 mm) Steel (52U) 3/8 Sq Punch, Black
760157800 | OVRHDRACK
3 in (76 mm) Channel x 9.4 in (239 mm) H - 19 in (482.6 mm) Overhead Patch Panel Rack (4U) 3/8 Sq Punch, Black
760158592 | OVRHDRACKVCM
3 in (76 mm) Channel x 9.4in (239 mm) H - 19 in (482.6 mm) Overhead Patch Panel Rack (4U) 3/8 Sq Punch, Black, with mini VCM
760164061 | OVRHDVCM
Mini Vertical Cable Management for Overhead Patch Panel Rack, 4U, black
760169581 | OVRHDRACK6U
3 in (76 mm) Channel x 9.5 in (239 mm) H - 19 in (482.6 mm) Overhead Patch Panel Rack (6U) 3/8 Sq Punch, Black
760169599 | OVRHDRACKVCM6U
3 in (76 mm) Channel x 9.5 in (239 mm) H - 19 in (482.6 mm) Overhead Patch Panel Rack (6U) 3/8 Sq Punch, with Mini Vertical Cable Management, Black
760169607 | OVRHDVCM6U
Mini Vertical Cable Management for Overhead Patch Panel Rack, 6U, black
760175703 | RK-4PE-45-29S
Equipment Rack, 4-Post, 29 in (737 mm) D x 7 ft (2134 mm) H - 19 in (482.6 mm) Steel (45U) 3/8 Sq Punch, Black
760175711 | RK-4PE-52-29S
Equipment Rack, 4-Post, 29 in (737 mm) D x 8 ft (2438 mm) H - 19 in (482.6 mm) Steel (52U) 3/8 Sq Punch, Black
760175729 | RK-4PE-45-36S
Equipment Rack, 4-Post, 36 in (914 mm) D x 7 ft (2134 mm) H - 19 in (482.6 mm) Steel (45U) 3/8 Sq Punch, Black
7712941-00
Rack, 4-Post, 19" 24 HU 800x800 open frame
7712942-00
Rack 19" 24 HU 800x800 perforated
7712943-00
Rack, 4-Post, 19" 38 HU 800x800 open frame
7712944-00
Rack 19" 38 HU 800x800 perforated
7712945-00
Rack, 4-Post, 19" 47 HU 800x800 open frame
1 2 3 Previous Next 
Add Cancel
Powered By OneLink