Product Comparison

The part numbers you selected are compared below. Differences between the products are indicated by highlighted rows.

Part Number1711214-31711214-2
CategoryPanelsPanels
DescriptionTelephone Patch Panel, category 3, RJ45, 19 in, 50-port, grayTelephone Patch Panel, category 3, RJ45, 19 in, 50-port, black
Images
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
AgencyClassification
RoHS 2011/65/EUCompliant
Product Classification
Portfolio  CommScope®CommScope®
Product Type  RJ45 patch panelRJ45 patch panel
Regional Availability  Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North AmericaAsia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
Dimensions
Height  44.45 mm   |   1.75 in44.45 mm   |   1.75 in
Width  482.60 mm   |   19.00 in482.60 mm   |   19.00 in
Electrical Specifications
ANSI/TIA Category  33
Transmission Standard  ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class CANSI/TIA-568-C.2   |   ISO/IEC 11801 Class C
General Specifications
Total Ports, quantity  5050
Color  GrayBlack
Growth Configuration  Fully loadedFully loaded
Interface, front  RJ45 jackRJ45 jack
Package Quantity  11
Packaging Type  Bag   |   BoxBag   |   Box
Rack Type  EIA 19 inEIA 19 in
Rack Units  1.01.0
Mechanical Specifications
Panel Style  StraightStraight
Material Type  High-impact, flame retardant, thermoplastic   |   SteelHigh-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting  FlushFlush
Termination Type  IDCIDC
Powered By OneLink