alert
Obsolete

This product was discontinued on: April 17, 2017

Replaced By:
760180018 | CPP-5E-DM-2U-48
Distribution Module Panel, Cat 5E, 2U, 48 port
For other alternatives, please contact us for more information.

108236134   |   2500 CAT5PS2-48A PNL

PowerSUM 2500 Category 5 U/UTP Patch Panel, 48 port A wiring

Product Classification  
Portfolio   SYSTIMAX®
Brand   PowerSUM
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   40.64 mm   |   1.60 in
Height   88.90 mm   |   3.50 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   5
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   Passive
Total Ports, quantity   48
Cable Type   Unshielded
Color   Black
Package Quantity   1
Rack Type   EIA 19 in
Rack Units   2.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   High-impact, flame retardant, thermoplastic   |   Powder-coated steel
Wiring   T568A