alert
Obsolete

This product was discontinued on: October 2, 2010

For other alternatives, please contact us for more information.

108006198   |   M1000P5 MODULAR PANELW/COLLAR

MultiMAX U/UTP Modular Panel, 24 Port with Collar

  • Available for use with the DYMO® labeling solution
Product Classification  
Portfolio   SYSTIMAX®
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth   177.80 mm   |   7.00 in
Height   88.90 mm   |   3.50 in
Width   482.60 mm   |   19.00 in
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   Passive
Total Ports, quantity   24
Cable Type   Unshielded
Color   Black
Package Quantity   1
Rack Type   EIA 19 in
Rack Units   1.0
   
Mechanical Specifications  
Material Type   High-impact, flame retardant, thermoplastic   |   Powder-coated steel