Warning Icon
This product was discontinued on: May 20, 2019

For other alternatives, please contact us for more information.

1 Replacement products available

760104398 | 360-RCM-BM

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

SYSTIMAX 360™ Rear Cable Management, bar mountable

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • The Rear Cable Panel Mount Management Kit (760104398) should be used if the panel is being installed in a Cabinet

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Cable management hardware
Product Brand GigaSPEED X10D®

General Specifications

Color Black | Silver

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL
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
Portfolio SYSTIMAX®
Product Type Cable management hardware
Product Brand GigaSPEED X10D®

General Specifications

Color Black | Silver

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL