Product Classification  
Portfolio   SYSTIMAX®
Brand   VisiPatch®
Product Type   Panel assembly
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Height   44.45 mm   |   1.75 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6A
   
Environmental Specifications  
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Safety Standard   Austel   |   CE   |   cUL   |   UL
   
General Specifications  
Product Design   VisiPatch® 360
Includes   Four #12-24 x 0.50 in screws   |   Instruction sheet   |   Label sheet   |   Panel   |   Sixteen connecting blocks   |   Two index strips   |   Two label holders   |   Two wiring block covers   |   Two wiring blocks