alert
Obsolete

This product was discontinued on: March 1, 2018

For other alternatives, please contact us for more information.
Product Classification  
Portfolio   SYSTIMAX®
Brand   iPatch®   |   OptiSPEED®   |   SYSTIMAX 360™
Product Type   Fiber module
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OM1
Material Type   Acrylonitrile butadiene styrene (ABS)   |   Polycarbonate (PC)
   
Dimensions  
Depth   215.90 mm   |   8.50 in
Height   82.55 mm   |   3.25 in
Width   152.40 mm   |   6.00 in
Weight   1.13 kg   |   2.50 lb
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -5 °C to +50 °C (+23 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   ACMA   |   CE   |   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Interface, front   LC
Total Ports, quantity, front   48
Interface Feature, front   Standard
Color, front   Beige
Color, housing   Black
Intelligence Type   iPatch® enabled
Interface, rear   MPO
Adapters, quantity, rear   4
Interface Feature, rear   Reduced footprint
Color, rear   Black
Package Quantity   1
   
Optical Performance  
Insertion Loss, maximum   0.85 dB