760082495   |   RK6-45A

Equipment Rack, 2-Post, 6 in (152 mm) Channel x 7 ft (2134 mm) H - 19 in (482.6 mm) AIu (45U) 12-24 Tapped Rails, Black

Product Classification  
Portfolio   CommScope®
Product Type   2 post rack
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Channel Width   6.0 in
Depth   457.20 mm   |   18.00 in
Dimensional Standards   EIA-310-E
Height   2133.60 mm   |   84.00 in
Weight   13.61 kg   |   30.00 lb
Width   516.13 mm   |   20.32 in
   
Environmental Specifications  
Safety Standard   cUL   |   UL
   
General Specifications  
Rack Units   45
Color   Black
Finish   Powder-coated, textured
Includes   Forty #12-24 x 1/2 in mounting screws   |   Instruction sheet   |   Twelve 3/8 in split lock washers   |   Twelve 3/8-16 hex nuts   |   Twelve 3/8-16 UNC x 1 in hex head bolts   |   Two extruded base angles   |   Two extruded top angles   |   Two vertical rack rails
Package Quantity   1
Packaging Type   Flat packed
Rack Type   EIA 19 in
   
Mechanical Specifications  
Rail Mounting Hole   #12-24
Material Type   Aluminum
Static Load Rating   453.6 kg   |   1000.0 lb