Product Classification  
Portfolio   CommScope®
Product Type   Shelf
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Dimensional Standards   EIA-310-D
Height   1.70 in   |   43.70 mm
Width   19.00 in   |   482.60 mm
Depth   24.00 in   |   610.00 mm
Adjustable Depth, maximum   36.0 in   |   914.0 mm
   
General Specifications  
Rack Units   1
Color   Black
Finish   Powder-coated, textured
Includes   Eight #10-32 pan head screws   |   Eight #12-24 x 1/2 in mounting screws   |   Eight KEPS nuts   |   Fixed shelf
Package Quantity   1
Rack Type   EIA 19 in
   
Mechanical Specifications  
Material Type   Steel
Static Load Rating   125.0 lb   |   57.0 kg