alert
Obsolete

This product was discontinued on: December 31, 2014

For other alternatives, please contact us for more information.

760083600   |   PSV5-15SP-CBSP

Vertical Power Distribution Strip, 125V, 15A, Surge Protected, with Circuit Breaker, Standard plug

Product Classification  
Portfolio   CommScope®
Product Type   Vertical power strip
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Cable Length   3.0 m   |   10.0 ft
Depth   41.00 mm   |   1.61 in
Height   41.00 mm   |   1.61 in
Width   1683.00 mm   |   66.26 in
Weight   5.00 kg   |   11.02 lb
   
Electrical Specifications  
Current   15.00 A
Overcurrent Protection   15 A
Circuit Breaker   Yes
On/Off Switch   No
Plug Standard   NEMA L5-15P, straight blade
Power Frequency   50/60 Hz
Power Rating, maximum   1.40 kW
Receptacle Standard   NEMA 5-15R
Surge Indicator   Yes
Surge Protection   Yes
Voltage   125 V
   
Environmental Specifications  
Safety Standard   cUL   |   UL
   
General Specifications  
Color   Black
Finish   Powder-coated, textured
Includes   Instruction sheet   |   Plastic bottom mounting clip   |   Two #10-32 x 1/2 in panhead screws   |   Two plastic top mounting clips   |   Vertical PDU
Ordering Note   Not available in Mexico
Package Quantity   1
Receptacle, quantity   20
   
Mechanical Specifications  
Material Type   Steel