alert
Obsolete

This product was discontinued on: October 16, 2017

Replaced By:
760206557 | 360DMis-24LC-MM
InstaPATCH® 360 Multimode OM1 Standard Module, 24 LC fibers (12 duplex ports)
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   SYSTIMAX®
Brand   InstaPATCH® 360   |   OptiSPEED®
Product Type   Fiber module
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OM1
Total Fibers, quantity   24
   
Dimensions  
Depth   116.84 mm   |   4.60 in
Height   30.48 mm   |   1.20 in
Width   91.44 mm   |   3.60 in
   
Environmental Specifications  
Safety Standard   UL
   
General Specifications  
Interface, front   LC
Total Ports, quantity, front   24
Interface Feature, front   Standard
Color, front   Gray
Adapters, quantity, front   12
Data Module Type   Standard
Intelligence Type   iPatch® ready
Shuttered   Yes
Interface, rear   MPO Pinned
Adapters, quantity, rear   2
Interface Feature, rear   Reduced footprint
Color, rear   Gray
Package Quantity   1
   
Optical Performance  
Insertion Loss, maximum   0.85 dB