alert
Obsolete

This product was discontinued on: October 16, 2017

Replaced By:
760109926 | 360DM-12LC-LS
G2 Multimode OM4 Standard Module, 12 LC fibers (6 duplex ports)
For other alternatives, please contact us for more information.
Product Classification  
Portfolio   SYSTIMAX®
Brand   InstaPATCH® 360   |   LazrSPEED®
Product Type   Fiber module
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Construction Materials  
Fiber Type   OM4, LazrSPEED® 550
Total Fibers, quantity   12
   
Dimensions  
Depth   116.84 mm   |   4.60 in
Height   30.48 mm   |   1.20 in
Width   91.44 mm   |   3.60 in
   
Environmental Specifications  
Safety Standard   UL
   
General Specifications  
Interface, front   LC
Total Ports, quantity, front   12
Interface Feature, front   Standard
Color, front   Aqua
Adapters, quantity, front   6
Data Module Type   Standard
Intelligence Type   iPatch® ready
Shuttered   Yes
Interface, rear   MPO Pinned
Adapters, quantity, rear   1
Interface Feature, rear   Reduced footprint
Color, rear   Gray
Package Quantity   6
   
Optical Performance  
Insertion Loss, maximum   0.47 dB