CZ8468-000   |   FOWB-T-NNNNN

FOWB Fiber Optic Wall Box, empty for holding up to 12 adapters

Product Classification  
Product Type   Fiber wall box
Product Series   FOWB
Regional Availability   EMEA
   
General Specifications  
Adapters, quantity   0
Color   Light gray
Package, quantity   1
Splicing Capacity, maximum   24
   
Dimensions  
Depth   35.00 mm   |   1.38 in
Height   220.00 mm   |   8.66 in
Width   140.00 mm   |   5.51 in
   
Dimension Drawing  
Dimension Drawing   Used as an image placeholder
   
Mechanical Specifications  
Material Type   Thermoplastic
Mount Type   Wall
   
Environmental Specifications  
Environmental Space   Indoor
Flammability Rating   UL 94 V-0
Operating Temperature   -25 °C to +70 °C (-13 °F to +158 °F)
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink