Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760175729 | RK-4PE-45-36S

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Equipment Rack, 4-Post, 36 in (914 mm) D x 7 ft (2134 mm) H - 19 in (482.6 mm) Steel (45U) 3/8 Sq Punch, Black
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
Product Type 4 post rack

General Specifications

Color Black
Rack Type EIA 19 in
Rack Units 45
Rail Mounting Hole 3/8 in

Dimensions

Height 2133.6 mm | 84 in
Width 518.16 mm | 20.4 in
Depth 1219.2 mm | 48 in
Dimensional Standards EIA-310-E

Material Specifications

Finish Powder-coated, textured
Material Type Steel

Mechanical Specifications

Static Load Rating 907.2 kg | 2000.031 lb

Packaging and Weights

Included Base pan | Forty M6 cage nuts | Forty M6 x 15mm mounting screws | Four vertical rack rails | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support
Packaging quantity 1
Packaging Type Flat packed
Weight, net 49.9 kg | 110.011 lb
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
Product Type 4 post rack

General Specifications

Color Black
Rack Type EIA 19 in
Rack Units 45
Rail Mounting Hole 3/8 in

Dimensions

Height 2133.6 mm | 84 in
Width 518.16 mm | 20.4 in
Depth 1219.2 mm | 48 in
Dimensional Standards EIA-310-E

Material Specifications

Finish Powder-coated, textured
Material Type Steel

Mechanical Specifications

Static Load Rating 907.2 kg | 2000.031 lb

Packaging and Weights

Included Base pan | Forty M6 cage nuts | Forty M6 x 15mm mounting screws | Four vertical rack rails | Instruction sheet | Twelve 3/8 in split lock washers | Twelve 3/8-16 UNC x 1 in hex head bolts | Twelve 3/8-16 hex nuts | Two extruded base angles | Two extruded top angles | Upper plate support
Packaging quantity 1
Packaging Type Flat packed
Weight, net 49.9 kg | 110.011 lb