alert
Obsolete

This product was discontinued on: October 1, 2018

Replaced By:
760237041 | CPP-UDDM-SL-2U-48
Discrete Distribution Module Panel, SL, UTP, 2U, 48 port
9-1375055-2
SL110 Series Modular Jack, RJ45, category 6, T568A/T568B, unshielded, without dust cover, bag of 24, black
For other alternatives, please contact us for more information.

1375016-2

RJ45 Patch Panel, SL Series, Modular standard, category 6 , unshielded, loaded, 96-port

Product Classification  
Portfolio   NETCONNECT®
Product Series   SL Series
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Latin America   |   North America
   
Dimensions  
Height   177.80 mm   |   7.00 in
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6
Transmission Standard   ANSI/TIA-568-C.2   |   ISO/IEC 11801 Class E
   
General Specifications  
Total Ports, quantity   96
Cable Type   Unshielded
Color   Black
Growth Configuration   Fully loaded
Interface, front   RJ45 jack
Package Quantity   1
Packaging Type   Bag   |   Box
Rack Type   EIA 19 in
Rack Units   4.0
   
Mechanical Specifications  
Panel Style   Straight
Material Type   High-impact, flame retardant, thermoplastic   |   Steel
Panel Mounting   Flush
Termination Type   IDC
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant

Logo
Add Cancel
Powered By OneLink